DS3171

Obsolete

Single/Dual/Triple/Quad DS3/E3 Single-Chip Transceivers

Viewing:

Overview

  • Single (DS3171), Dual (DS3172), Triple (DS3173), or Quad (DS3174) Single-Chip Transceiver for DS3 and E3
  • All Four Devices are Pin Compatible for Ease of Port Density Migration in the Same Printed Circuit Board Platform
  • Each Port Independently Configurable
  • Performs Receive Clock/Data Recovery and Transmit Waveshaping for DS3 and E3
  • Jitter Attenuator can be Placed Either in the Receive or Transmit Paths
  • Interfaces to 75Ω Coaxial Cable at Lengths Up to 380 meters, or 1246 feet (DS3) or 440 meters, or 1443 feet (E3)
  • Uses 1:2 Transformers on Both Tx and Rx
  • On-Chip DS3 (M23 or C-Bit) and E3 (G.751 or G.832) Framer(s)
  • Ports Independently Configurable for DS3, E3
  • Built-In HDLC Controllers with 256-Byte FIFOs for the Insertion/Extraction of DS3 PMDL, G.751 Sn Bit, and G.832 NR/GC Bytes
  • On-Chip BERTs for PRBS and Repetitive Pattern Generation, Detection, and Analysis
  • Large Performance-Monitoring Counters for Accumulation Intervals of at Least 1 Second
  • Flexible Overhead Insertion/Extraction Ports for DS3, E3 Framers
  • Loopbacks Include Line, Diagnostic, Framer, Payload, and Analog with Capabilities to Insert AIS in the Directions Away from Loopback Directions
  • Ports can be Disabled to Reduce Power
  • Integrated Clock Rate Adapter to Generate the Remaining Internally Required 44.736MHz (DS3) and 34.368MHz (E3) from a Single Clock Reference Source at One of Three Standard Frequencies (DS3, E3, STS-1)
  • Pin Compatible with the DS318x Family of Devices and the DS316x Family of Devices
  • 8-/16-Bit Generic Microprocessor Interface
  • Low-Power (~1.73W) 3.3V Operation (5V Tolerant I/O)
  • Small High-Density Thermally Enhanced Chip- Scale BGA Packaging (TE-CSBGA) with 1.27mm Pin Pitch
  • Industrial Temperature Operation: -40°C to +85°C
  • IEEE1149.1 JTAG Test Port
DS3171
Single/Dual/Triple/Quad DS3/E3 Single-Chip Transceivers
DS3171, DS3172, DS3173, DS3174: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on DS3171 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed