DS3065W
Obsolete3.3V Single-Piece 8Mb Nonvolatile SRAM with Clock
Overview
The DS3065W consists of a static RAM, a nonvolatile (NV) controller, a year 2000-compliant real-time clock (RTC), and an internal rechargeable manganese lithium (ML) battery. These components are encased in a surface-mount module with a 256-ball BGA footprint. Whenever VCC is applied to the module, it recharges the ML battery, powers the clock and SRAM from the external power source, and allows the contents of the clock registers or SRAM to be modified. When VCC is powered down or out-of-tolerance, the controller writeprotects the memory contents and powers the clock and SRAM from the battery. The DS3065W also contains a power-supply monitor output (active-low RST), as well as a user-programmable interrupt output (active-low IRQ/FT).
Applications
- Data Acquisition Systems
- Fire Alarms
- Gaming
- Industrial Controllers
- PLCs
- POS Terminals
- RAID Systems and Servers
- Routers/Switches
Documentation
Data Sheet 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Memory & Data Loggers 1 | ||
| DS3050W | Obsolete | 3.3V Single-Piece 4Mb Nonvolatile SRAM with Clock |
Latest Discussions
No discussions on DS3065W yet. Have something to say?
Start a Discussion on EngineerZone®