DS3050W

Obsolete

3.3V Single-Piece 4Mb Nonvolatile SRAM with Clock

Viewing:

Overview

  • Single-Piece, Reflowable, 27mm x 27mm BGA Package Footprint
  • Internal Manganese Lithium Battery and Charger
  • Integrated Real-Time Clock
  • Unconditionally Write-Protects the Clock and SRAM when VCC is Out-of-Tolerance
  • Automatically Switches to Battery Supply when VCC Power Failures Occur
  • Reset Output can be Used as a CPU Supervisor
  • Interrupt Output can be Used as a CPU Watchdog Timer
  • Industrial Temperature Range (-40°C to + 85°C)
  • DS3050W
    3.3V Single-Piece 4Mb Nonvolatile SRAM with Clock
    DS3050W: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Memory & Data Loggers 2
    DS2050W Obsolete 3.3V Single-Piece 4Mb Nonvolatile SRAM
    DS2065W Obsolete 3.3V Single-Piece 8Mb Nonvolatile SRAM
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on DS3050W yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed