DS28E16

RECOMMENDED FOR NEW DESIGNS

1-Wire Secure SHA-3 Authenticator

Protect Your Development Investment with Crypto-Strong Authentication and Advanced Physical Security

Viewing:

Overview

  • Robust Countermeasures Protect Against Security Attacks
    • All Stored Data Cryptographically Protected from Discovery
  • Efficient Secure Hash Algorithm Authenticates Peripherals
    • FIPS 202-Compliant SHA-3 Algorithm for Challenge/Response Authentication
    • FIPS 198-Compliant Keyed-Hash Message Authentication Code (HMAC)
  • Supplemental Features Enable Easy Integration into End Applications
    • 17-Bit One-Time Settable, Nonvolatile Decrement-Only Counter with Authenticated Read
    • Secure Storage for Secrets
    • 256 Bits of Secure EEPROM for User Data
    • Unique and Unalterable Factory Programmed 64-Bit Identification Number (ROM ID)
    • Advanced 1-Wire Protocol Minimizes Interface to Single Contact
    • Full-Time Overdrive Communication Speed
    • Internal Parasite Power Capacitor
    • Operating Range: 1.71V–3.63V, -40°C to +85°C
    • WLP, TDFN-EP, and SFN Packages
    • ±8kV HBM ESD Protection (typ)
    • 3.5µA (typ) Input Load Current
DS28E16
1-Wire Secure SHA-3 Authenticator
DS28E16: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
DS28E16EVKIT

Evaluation Kit for the DS28E16 and DS2477

Features and Benefits

  • Demonstrates the Features of the DS28E16 DeepCover® SHA-3 1-Wire Authenticator
  • Logs 1-Wire/I2C Communication to Aid Firmware Designer’s Understanding of the DS28E16
  • 1-Wire/I2C USB Adapter Creates a Virtual COM Port on Any PC
  • Fully Compliant with USB Specification v2.0
  • Software Runs on Windows 10, Windows 8, and Windows 7
  • Convenient On-Board Test Points and TDFN Socket

Product Details

The DS28E16 evaluation kit (EV kit) provides the hardware and software necessary to exercise the features of the DS28E16. The EV system consists of five DS28E16 and DS2477 devices in a 6-pin TDFN package, two DS9121BQ+ evaluation TDFN socket boards, and a DS9481P-300# USB-to-I2C/1-Wire® adapter. The evaluation software runs under Windows® 10, Windows 8, and Windows 7 operating systems, both 64-bit and 32-bit versions. It provides a handy user interface to exercise the features of the DS28E16.

Applications

  • Accessory and Peripheral Secure Authentication
  • Battery Authentication and Charge Cycle Tracking
  • Medical Tools/Accessories Authentication and Calibration

DS28E16EVKIT
Evaluation Kit for the DS28E16 and DS2477
DS28E16EVKIT: Contents

Latest Discussions

No discussions on DS28E16 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed