DS28CZ04
Obsolete4Kb I²C/SMBus EEPROM with Nonvolatile PIO
Multifunction, Integrated Features Reduce Component Count, Save Board Space, and Lower Overall System Cost
Overview
- 4Kb (512 x 8) EEPROM Organized in Two 256-Byte Blocks
- Single Byte and up to 16-Byte EEPROM Write Sequences
- Write-Protect Control Pin for the Entire EEPROM Array
- Endurance 200k Cycles per Block at 25°C; 10ms max EEPROM Write Cycle
- 4 PIO Lines
- Each PIO is Configured to Input or Output Mode on Startup by Stored Value
- All PIOs are Reconfigurable after Startup
- Serial Interface User-Programmable for I²C Bus and SMBus Compatibility
- Supports 100kHz and 400kHz I²C Communication Speeds
- Operating Range: 2.0V to 5.25V, -40°C to +85°C
- 4mm x 4mm 12-Pin TQFN Package
The DS28CZ04 combines 4Kb (512 x 8) EEPROM with 4 PIO lines. Communication with the device is accomplished with an industry standard I²C and SMBus™ interface. The memory is organized as two segments of 256 bytes with single byte and up to 16-byte block write capability. Individual PIO lines may be configured as inputs or outputs. The power-on state of PIO programmed as outputs is stored in nonvolatile memory. All PIO may be reconfigured by the user through the serial interface.
Applications
- 4G SFP Copper Modules
- RAID Systems
- Servers
- SFF-8472, SFP Fiber Modules
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| MAX3982 | NOT RECOMMENDED FOR NEW DESIGNS | SFP Copper-Cable Preemphasis Driver |
Latest Discussions
No discussions on DS28CZ04 yet. Have something to say?
Start a Discussion on EngineerZone®