DS28C39
PRODUCTIONDeepCover Secure ECDSA Bidirectional Authenticator with ChipDNA PUF Protection
Protect Your Design Using Crypto-Strong Authentication Secured with a Physically Unclonable Function
- Part Models
- 2
- 1ku List Price
- Starting From $1.61
Overview
- Robust Countermeasures Protect Against Security Attacks
- Patented Physically Unclonable Function Secures Device Data
- Actively Monitored Die Shield Detects and Reacts to Intrusion Attempts
- All Stored Data Cryptographically Protected from Discovery
- ECDSA Authenticated R/W of Stored Data
- Efficient Public-Key Authentication Solution to Authenticate Peripherals
- FIPS 186-Compliant ECDSA P256 Signature for Challenge/Response Authentication
- ChipDNA Generated Public/Private Key Pair.
- TRNG with NIST SP 800-90B Compliant Entropy Source
- Supplemental Features Enable Easy Integration into End Applications
- 2Kb of EEPROM for User Data, Key, Control Registers, and Certificate
- Unique and Unalterable Factory Programmed 64-Bit Identification Number (ROM ID)
- I2C Communication: Up to 200kHz
- Operating Range: 3.3V ±10%, -40°C to +85°C
- 6-Pin TDFN-EP Package (3mm x 3mm)
The DS28C39 is an ECDSA public-key-based bidirectional secure authenticator that incorporates Maxim’s patented ChipDNA™ feature, a physically unclonable function (PUF) to provide a cost-effective solution with the ultimate protection against security attacks. Using the random variation of semiconductor device characteristics that naturally occur during wafer fabrication, the ChipDNA circuit generates a unique output value that is repeatable over time, temperature, and operating voltage. Attempts to probe or observe ChipDNA operation modifies the underlying circuit characteristics, preventing discovery of the unique value used by the chip cryptographic functions. The DS28C39 utilizes the ChipDNA output as key content to cryptographically secure all device stored data and as the private key for the ECDSA signing operation. With ChipDNA capability, the device provides a core set of cryptographic tools derived from integrated blocks including an asymmetric (ECC-P256) hardware engine, a FIPS/NIST-compliant true random number generator (TRNG), 2Kb of secured EEPROM, and a unique 64-bit ROM identification number (ROM ID). The ECC public/ private key capabilities operate from the NIST-defined P-256 curve to provide a FIPS 186-compliant ECDSA signature generation function. The unique ROM ID is used as a fundamental input parameter for cryptographic operations and serves as an electronic serial number within the application. Lastly, the DS28C39 supports I2C communication at the 100kHz standard mode.
Applications
- Authentication of Medical Sensors and Tools
- IoT Node Authentication
- Peripheral Authentication
- Reference Design License Management
- Printer Cartridge Identification and Authentication
Documentation
Data Sheet 1
User Guide 1
Technical Articles 4
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS28C39Q+T | LFCSP | ||
| DS28C39Q+U | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on DS28C39 yet. Have something to say?
Start a Discussion on EngineerZone®