DS2704

PRODUCTION

1280-Bit EEPROM with SHA-1 Authentication

SHA-1 Authentication with 1280 Bits of EEPROM and Backwards-Compatible with the DS2502

Viewing:

Overview

  • Secure Challenge and Response Authentication Using the SHA-1 Algorithm
  • Five Lockable 32-Byte Pages of EEPROM
  • Dallas 1-Wire Interface with Standard and Overdrive Communications Speeds
  • Unique 64-Bit Serial Number
  • Compatible with DS2502 Memory Map and Read Function Command
  • Operates with VDD as Low as 2.5V
  • Tiny Chip-Scale UCSP and 3mm x 3mm TDFN Packaging (Pb-Free)
DS2704
1280-Bit EEPROM with SHA-1 Authentication
DS2704: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

DS2704EVKIT

Evaluation Kit for the DS2704

Features and Benefits

  • Demonstrates the capabilities of the DS2704 1280 bit EEPROM with SHA-1 Authentication Device, including:
    • Secure Challenge and Response Authentication using the SHA-1 Algorithm
    • 5 Lockable 32 Byte Pages of EEPROM with DS2502 Compatibility
    • Identification
  • Interfaces to the USB Port of a PC running Windows XP® or older operating system that supports USB operation

Product Details

The DS2704 evaluation kit (EV kit) makes performance evaluation, software development, and prototyping with the DS2704 1280 bit EEPROM with SHA-1 Authentication easy. The evaluation board interfaces to a PC through a DS9123O USB Adapter and RJ-11 cable connection. All related data sheets along with the evaluation software can be found on our website at www.maximintegrated.com.

The DS2704 EV kit evaluation software gives the user complete control of all SHA-1 and Memory functions of the DS2704 as well as the various other commands.

The evaluation board circuit is designed to provide the DS2704 with a stable environment to perform SHA-1 Calculations and program and read the DS2704. Kit demonstration boards will vary as they are improved upon over time. For information on the demonstration board circuits refer to our website at www.maximintegrated.com.

Applications

  • 2.5G/3G Wireless Handsets
  • Digital Still and Video Cameras
  • Handheld or Notebook Computers and Terminals
  • PDAs

DS2704EVKIT
Evaluation Kit for the DS2704

Latest Discussions

No discussions on DS2704 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed