DS2502-E64

LAST TIME BUY

IEEE EUI-64 Node Address Chip

Viewing:

Overview

  • IEEE-approved factory programmed 64-bit node address chip (EUI-64) with 768 bits user-programmable OTP-EPROM communicates with the economy of one signal plus ground
  • Meets the node identification requirements of IEEE standard 1394-1995 (FireWire®)
  • Unique, factory-lasered 64-bit registration number assures absolute traceability because no two parts are alike
  • Built-in multidrop controller ensures compatibility with other 1-Wire products
  • Device is an add-only memory where additional data can be programmed into EPROM without disturbing existing data
  • Reduces control, address, data, power, and programming signals to a single pin
  • Directly connects to a single port pin of a microprocessor and communicates at up to 16.3kbps
  • Low cost TO-92 or TSOC surface mount packages
  • Reads over a wide voltage range of 2.8V to 6.0V from -40°C to +85°C; programs at 11.5V to 12.0V from -40°C to +50°C
DS2502-E64
IEEE EUI-64 Node Address Chip
DS2502-E64: Pin Assignment
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS2502-E64 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed