Viewing:

Overview

  • Real-time clock with 1-Wire interface
  • Uses the same binary time/date representation as the DS2404 but with 1 second resolution
  • Clock accuracy ±2 minutes per month at 25°C
  • Communicates at 16.3kbps
  • Unique, factory-lasered and tested 64-bit registration number assures absolute traceability because no two parts are alike
  • Built-in multidrop controller ensures compatibility with other 1-Wire products
  • Operates over a wide VDD voltage range of 2.5V to 5.5V from -40°C to +85°C
  • Low-power, 200nA typically with oscillator running
  • Compact, low-cost 6-pin TSOC surface-mount package

The DS2415 1-Wire® time chip offers a simple solution for storing and retrieving vital time information with minimal hardware. The DS2415 contains a unique, factory-lasered 64-bit ROM registration number and a real-time clock/calendar implemented as a binary counter. Only one pin is required for communication with the device. Utilizing a backup energy source, the data is nonvolatile and allows for stand-alone operation. The DS2415 features can be used to add functions such as calendar, time and date stamp, and logbook to any type of electronic device or embedded application that uses a microcontroller.

DS2415
1-Wire Time Chip
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS2415 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed