DS2404
ObsoleteEconoRAM Time Chip
Overview
- 4096 bits of nonvolatile dual-port memory including real-time clock/calendar in binary format, programmable interval timer, and programmable power-on cycle counter
- 1-Wire interface for communication at 16.3kbps
- 3-wire host interface for high-speed data communications at 2Mb/s
- Unique, factory-lasered and tested 64-bit registration number assures absolute traceability because no two parts are alike
- Programmable alarms can be set to generate interrupts for interval timer, real-time clock, and/or cycle counter
- 16-pin DIP, SO, and SSOP packages
- Operating temperature range from -40°C to +85°C
- Operating voltage range from 2.8V to 5.5V
The DS2404 1-Wire® EconoRAM time chip offers a simple solution for storing and retrieving vital data and time information with minimal hardware. The DS2404 contains a unique lasered ROM, real-time clock/calendar, interval timer, cycle counter, programmable interrupts, and 4096-bits of SRAM. Two separate ports are provided for communication: 1-Wire and 3-wire. Using the 1-Wire port, only one pin is required for communication, and the lasered-ROM can be read even when the DS2404 is without power. The 3-wire port provides high-speed communication using the traditional Dallas Semiconductor 3-wire interface. With either interface, a strict protocol for accessing the DS2404 ensures data integrity. Utilizing backup energy sources, the data is nonvolatile (NV) and allows for stand-alone operation. The DS2404 features can be used to create a stopwatch, alarm clock, time and date stamp, logbook, hour meter, calendar, system power-cycle timer, expiration timer, and event scheduler.
Documentation
Data Sheet 1
Design Note 1
Technical Articles 2
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on DS2404 yet. Have something to say?
Start a Discussion on EngineerZone®