DS232A

Obsolete

Dual RS-232 Transmitter/Receiver

Viewing:

Overview

  • Compatible with LT1181A and MAX232A
  • High data rate - 250 kbits/sec under load
  • 16-pin DIP or SOIC package
  • 20-pin TSSOP package for height restricted applications
  • Operate from single +5V power
  • Meets all EIA-232E and V.28 specifications
  • Uses small capacitors: 0.1 µF
  • Optional industrial temperature range available (-40°C to +85°C)
DS232A
Dual RS-232 Transmitter/Receiver
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS232A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed