DS2291

Obsolete

T1 Long Loop Stik

Viewing:

Overview

  • Recovers clock and data from T1 lines from 0 to 6,000 feet in length
  • +0 to -30dBSX receiver sensitivity
  • Built-in Automatic Line Build-Out (ALBO) circuitry requires no tuning or external components
  • Dejitters recovered clock and data
  • Meets TR 62411 (Dec. 1990) for jitter tolerance and attenuation
  • Companion to the DS2290 T1 Isolation Stik
  • Connects to a standard 30-pin single in-line connector
  • Compatible with the DS2180A or DS2141A T1 transceivers
  • Operating ranges:
    • Single +5V supply
    • 0°C to 70°C
DS2291
T1 Long Loop Stik
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS2291 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed