DS2282

Obsolete

T1 FDL Controller/Monitor Stik

Viewing:

Overview

  • Implements FDL message format, per ANSI T1.403-1989
  • Implements maintenance message protocol per AT&T TR 54016 (1986/89)
  • Counts:
    • Errored seconds
    • Severely errored seconds
    • Unavailable seconds
  • Stores important counts in NV memory
  • Works with DS2283 Enhanced T1 Line Card Stik or DS2180A T1 Transceiver
  • Transmits information retrieval and control through serial port
  • Can be used without external controller
  • Connects to 30-pin single in-line connector
  • Operating ranges:
    • 5V supply
    • 0°C to 70°C
DS2282
T1 FDL Controller/Monitor Stik
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS2282 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed