Viewing:

Overview

  • Low-cost, general-purpose, 256-bit memory
    • DS2223 has 256-bit SRAM
    • DS2224 has 32-bit ROM, 224-bit SRAM
  • Reduces control, address, and data interface to a single pin
  • Each DS2224 32-bit ROM is factory-lasered with a unique serial number
  • DS2224 portion of ROM with custom code and unique serial number available
  • Minimal operating power: 45 nanocoulombs per transaction at 1.5V typical
  • Less than 15nA standby current at +25°C
  • Nonvolatile data retention easily achieved by low-cost alkaline batteries or capacitors
  • Directly connects to a port pin of popular microcontrollers
  • Operation from 1.2V to 5.5V
  • Popular TO-92 or SOT-223 surface mount package
  • Operates over industrial temperature range -40°C to +85°C
DS2223
EconoRAM
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS2223 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed