DS21S07A

SCSI Terminator

Viewing:

Overview

  • Fully compliant with SCSI-1, Fast, and Ultra SCSI standards
  • Backward-compatible with DS2107 and DS2107A
  • Provides active signal termination for 9 lines
  • Handles actively negated SCSI signals
  • Laser-trimmed 110-ohm resistors with 2% tolerance
  • Low drop-out voltage of 3pF
  • Power-down mode with resistors isolated from bus
  • SCSI bus hot plug-compatible
  • Onboard thermal shutdown circuitry
  • Operating range:
    • 0°C to +70°C
    • 4.0V to 5.5V
DS21S07A
SCSI Terminator
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS21S07A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed