DS21Q48

Obsolete

5V E1/T1/J1 Line Interface

Viewing:

Overview

  • Complete E1, T1, or J1 line interface unit (LIU)
  • Supports both long- and short-haul trunks
  • Internal software-selectable receive-side termination for 75Ω/100Ω/120Ω
  • 5V power supply
  • 32-bit or 128-bit crystal-less jitter attenuator requires only a 2.048MHz master clock for both E1 and T1 with option to use 1.544MHz for T1
  • Generates the appropriate line build outs, with and without return loss, for E1 and DSX-1 and CSU line build outs for T1
  • AMI, HDB3, and B8ZS, encoding/decoding
  • 16.384MHz, 8.192MHz, 4.096MHz, or 2.048MHz clock output synthesized to recovered clock
  • Programmable monitor mode for receiver
  • Loopbacks and PRBS pattern generation/ detection with output for received errors
  • Generates/detects in-band loop codes, 1 to 16 bits including CSU loop codes
  • 8-bit parallel or serial interface with optional hardware mode
  • Multiplexed and nonmultiplexed parallel bus supports Intel or Motorola
  • Detects/generates blue (AIS) alarms
  • NRZ/bipolar interface for TX/RX data I/O
  • Transmit open-circuit detection
  • Receive Carrier Loss (RCL) indication (G.775)
  • High-Z State for TTIP and TRING
  • 50mA (rms) current limiter
DS21Q48
5V E1/T1/J1 Line Interface
DS2148, DS21Q48: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on DS21Q48 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed