DS21Q41B

Obsolete

Quad T1 Framer

Viewing:

Overview

  • Four independent T1 DS1/ISDN-PR1 framers
  • Frames to D4, ESF, and SLC-96 formats
  • 8-bit parallel control port can connect to muxed or nonmuxed buses
  • Each framer has dual two-frame elastic stores that can connect to asynchronous or synchronous backplanes up to 8.192MHz
  • Extracts/inserts robbed-bit signals
  • Framer and payload loopbacks
  • Large BPV, LCV, EXZ, CRC6, PCV, F-bit error, and out-of-sync multiframe counters
  • ANSI 1s density monitor/enforcer
  • CSU loop code generator/detector
  • Programmable output clocks for Fractional T1, ISDN-PRI, Actual Size, and per-channel loopback applications
  • Onboard FDL support circuitry
  • Operating ranges:
    • 5V supplies
    • 0°C to 70°C (DS21Q41B)
    • -40°C to +85°C (DS21Q41BN)
DS21Q41B
Quad T1 Framer
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 1

Design Note 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS21Q41B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed