DS2182A

T1 Line Monitor Chip

Viewing:

Overview

  • Performs Framing and Monitoring Functions
  • Supports Superframe and Extended Superframe Formats
  • Four On-Board Error Counters:
    • 16-Bit Bipolar Violation
    • 8-Bit CRC
    • 8-Bit OOF
    • 8-Bit Frame Bit Error
  • Indication of the Following:
    • Yellow and Blue Alarms
    • Incoming B8ZS Codewords
    • 8 and 16 Zero Strings
    • Change-of-Frame Alignment
    • Loss of Sync
    • Carrier Loss
  • Simple Serial Interface Used for Configuration, Control, and Status Monitoring
  • Burst Mode Allows Quick Access to Counters for Status Updates
  • Automatic Counter Reset Feature
  • Single 5V Supply; Low-Power CMOS Technology
  • Available in 28-Pin DIP and 28-Pin PLCC
  • Upward-Compatible from the Original DS2182
  • The DS2182A includes the following changes from the original DS2182:
    • Ability to Count Excessive Zeros
    • Severely Errored-Framing-Event Indication
    • Updated AIS Detection
    • Updated RCL Detection
    • AIS and RCL Alarm Clear Indications

The DS2182A T1 line monitor chip is a monolithic CMOS device designed to monitor real-time performance on T1 lines. The DS2182A frames to the data on the line, counts errors, and supplies detailed information about the status and condition of the line. Large on-board counters allow the accumulation of errors for extended periods, which permits a single CPU to monitor many T1 lines. Output clocks that are synchronized to the incoming data stream are provided for easy extraction of S-bits, FDL bits, signaling bits, and channel data. The DS2182A meets the requirements of ANSI T1.231.

DS2182A
T1 Line Monitor Chip
DS2182A: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS2182A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed