DS2181A

Obsolete

CEPT Primary Rate Transceiver

Viewing:

Overview

  • Single-chip primary-rate transceiver meets CCITT standards G.704, G.706 and G.732
  • Supports new CRC4-based framing standards and CAS and CCS signaling standards
  • Simple serial interface used for device configuration and control in processor mode
  • Hardware mode requires no host processor; intended for standalone applications
  • Comprehensive on-chip alarm generation, alarm detection, and error logging logic
  • Shares footprint with DS2180A T1 transceiver
  • Comparison to DS2175 T1/CEPT elastic store, DS2186 transmit line interface, DS2187 receive line interface, and DS2188 jitter attenuator
  • 5V supply; low-power CMOS technology
DS2181A
CEPT Primary Rate Transceiver
DS2181A: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS2181A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed