DS2176

Obsolete

T1 Receive Buffer

Viewing:

Overview

  • Synchronizes loop-timed and system-timed T1 data streams
  • Two-frame buffer depth; slips occur on frame boundaries
  • Output indicates when slip occurs
  • Buffer can be recentered externally
  • Ideal for 1.544 to 2.048MHz rate conversion
  • Interfaces to parallel or serial backplanes
  • Extracts and buffers robbed-bit signaling
  • Inhibits signaling updates during alarm or slip conditions
  • Integration feature "debounces" signaling
  • Slip-compensated output indicates when signaling updates occur
  • Compatible with DS2180A T1 transceiver
  • Surface mount package available, designated DS2176Q
  • Industrial temperature range of -40°C to +85°C available, designated DS2176N

The DS2176 is a low-power CMOS device specifically designed for synchronizing receive-side loop-timed T-carrier data streams with system-side timing. The device has several flexible operating modes that simplify interfacing incoming data to parallel and serial TDM backplanes. The device extracts, buffers and integrates ABCD signaling; signaling updates are prohibited during alarm or slip conditions. The buffer replaces extensive hardware in existing applications with one "skinny" 24-pin package. Application areas include digital trunks, drop and insert equipment, transcoders, digital cross-connects (DAC), private network equipment, and PABX-to-computer interfaces such as DMI and CPI.

DS2176
T1 Receive Buffer
DS2176: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS2176 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed