DS2153Q

Obsolete

E1 Single Chip Transceiver

Viewing:

Overview

  • Complete E1 (CEPT) PCM-30/ISDN-PRI transceiver
  • LIU for clock/data recovery and waveshaping
  • 32-bit or 128-bit jitter attenuator
  • Generates line build-outs for both 120Ω and 75Ω lines
  • Frames to FAS, CAS, and CRC4 formats
  • Dual elastic buffers connect to backplanes up to 8.192MHz
  • 8-bit parallel control port for muxed or nonmuxed buses
  • Extracts/inserts CAS signals
  • Detects/generates remote and AIS alarms
  • Programmable output clocks for Fractional E1, H0, and H12
  • Independent transmit and receive functions
  • Full access to both Si and Sa bits
  • Three separate testing loopbacks
  • Counters for bipolar code, CRC4, and code FAS errors and Ebits
  • Pin-compatible with DS2151Q T1 SCT
  • Operating ranges:
    • 5V, low-power CMOS
    • 0°C to +70°C (DS2153Q)
    • -40°C to +85°C (DS2153QN)
DS2153Q
E1 Single Chip Transceiver
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Design Note 1

Technical Articles 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS2153Q yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed