DS2129
LVD SCSI 27-Line Regulator
Overview
- Fully Compliant with SPI-2 and SPI-3
- 2.7V to 5.25V Operation
- Differential Fail-Safe Bias
The DS2129 is a triple-output voltage regulator for 27-line, low-voltage-differential (LVD) SCSI termination for SPI-2 and SPI-3 applications using LVD termination networks. The device provides reference voltages and bias currents for LVD-termination resistor pi (π) networks. With a pi network (475Ω, 121Ω, 475Ω), the DS2129 meets the common-mode bias, differential bias, and termination-impedance requirements of SPI-2 (Ultra2) and SPI-3 (Ultra3). The device also provides a 1.3V output for DIFFSENSE signaling, and includes protection features such as thermal shutdown and active current limiting.
Applications
- SCSI Array Backplane
- SCSI Cables
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on DS2129 yet. Have something to say?
Start a Discussion on EngineerZone®