DS2117M

Ultra2 LVD/SE SCSI Terminator

Viewing:

Overview

  • Complies with SCSI-1, 2, and 3, Fast SCSI, Ultra, Ultra2, Ultra160, and Ultra320
  • Actively terminates 9 signal line pairs
  • Provides multimode low voltage differential/single-ended (LVD/SE) termination
  • Auto-selection of LVD or SE termination
  • 5% tolerance on both LVD and SE termination resistance
  • Hardware or software switchable power-down mode
  • Low power-down capacitance of 3pf
  • On-chip thermal shutdown circuitry
  • SCSI bus hot-plug compatible
  • Operating ranges:
    • 2.7V to 5.5V
    • 0°C to +70°C
DS2117M
Ultra2 LVD/SE SCSI Terminator
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS2117M yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed