DS2045L

Obsolete

3.3V Single-Piece 1Mb Nonvolatile SRAM

Viewing:

Overview

  • Single-Piece, Reflowable, 27mm x 27mm BGA Package Footprint
  • Internal ML Battery and Charger
  • Unconditionally Write-Protects SRAM when VCC is Out-of-Tolerance
  • Automatically Switches to Battery Supply when VCC Power Failures Occur
  • Internal Power-Supply Monitor Detects Power Fail Below Nominal VCC (3.3V)
  • Reset Output can be used as a CPU Supervisor for a Microprocessor
  • Industrial Temperature Range (-40°C to +85°C)
DS2045L
3.3V Single-Piece 1Mb Nonvolatile SRAM
DS2045L: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Memory & Data Loggers 3
DS2030W Obsolete 3.3V Single-Piece 256kb Nonvolatile SRAM
DS2045W Obsolete 3.3V Single-Piece 1Mb Nonvolatile SRAM
DS2030L Obsolete 3.3V Single-Piece 256Kb Nonvolatile SRAM
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS2045L yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed