DS2016

Obsolete

2k x 8 3V/5V Operation Static RAM

Viewing:

Overview

  • Low-power CMOS design
  • Standby current
    • 50nA max at tA = 25°C VCC = 3.0V
    • 100nA max at tA = 25°C VCC = 5.5V
    • 1µA max at tA = +60°C VCC = 5.5V
  • Full operation for VCC = 5.5V to 2.7V
  • Data retention voltage = 5.5V to 2.0V
  • Fast 5V access time
    • DS2016-100 100ns
  • Reduced-speed 3V access time
    • DS2016-100 250ns
  • Operating temperature range of -40°C to +85°C
  • Full static operation
  • TTL compatible inputs and outputs over voltage range of 5.5V to 2.7V
  • Available in 24-pin DIP and 24-pin SO packages
  • Suitable for both battery operated and battery backup applications
DS2016
2k x 8 3V/5V Operation Static RAM
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS2016 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed