DS1990R-F3

Serial Number iButton

Viewing:

Overview

  • Unique Factory-Lasered 64-Bit Registration Number Ensures Error-Free Device Selection and Absolute Traceability Because No Two Parts are Alike
  • Built-In Multidrop Controller for 1-Wire Net
  • Digital Identification by Momentary Contact
  • Data Can Be Accessed While Affixed to Object
  • Economically Communicates to Bus Master with a Single Digital Signal at 16.3kbps
  • Button Shape is Self-Aligning with Cup-Shaped Probes
  • Durable Stainless-Steel Case Engraved with Registration Number Withstands Harsh Environments
  • Easily Affixed with Self-Stick Adhesive Backing, Latched by its Flange, or Locked with a Ring Pressed Onto its Rim
  • Presence Detector Acknowledges When Reader First Applies Voltage

The DS1990R Serial Number iButton® is a rugged data carrier that serves as an electronic registration number for automatic identification. Data is transferred serially through the 1-Wire® protocol, which requires only a single data lead and a ground return. Every DS1990R is factory lasered with a guaranteed unique 64-bit registration number that allows for absolute traceability. The durable stainless-steel iButton package is highly resistant to environmental hazards such as dirt, moisture, and shock. Its compact coin-shaped profile is self-aligning with mating receptacles, allowing the DS1990R to be used easily by human operators. Accessories permit the DS1990R iButton to be mounted on almost any object, including containers, pallets, and bags. The DS1990R is a fully compatible variant of the DS1990A. In applications where a presence pulse on contact is critical the DS1990R should be preferred over the DS1990A.

Applications

  • Access Control
  • Inventory Control
  • Tool Management
  • Work-in-Progress Tracking

DS1990R-F3
Serial Number iButton
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Memory & Data Loggers 1
DS1990A RECOMMENDED FOR NEW DESIGNS iButton Serial Number
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1990R-F3 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed