DS1861

Full Laser Control with Fault Management

Viewing:

Overview

  • Automatic Power Control (APC)
  • Automatic Extinction Ratio Control (AERC) Across Temperature and Laser Aging
  • Works in AC-Coupled Laser Systems
  • Configurable Latched Automatic Shutdown with Tx-Fault and Tx-Disable
  • Programmable Fast Alarm Conditions
  • I²C-Compatible Serial Interface Allows Up to Eight Devices on the Same Serial Bus
  • Operates Over Wide Supply-Voltage Range
  • Nonvolatile Memory for Device Settings
  • Small, 14-Pin TSSOP Package
  • -40°C to +95°C Operating Temperature Range
DS1861
Full Laser Control with Fault Management
DS1861: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1861 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed