DS1747P

Y2K-Compliant, Nonvolatile Timekeeping RAMs

Viewing:

Overview

  • Integrated NV SRAM, Real-Time Clock (RTC), Crystal, Power-Fail Control Circuit, and Lithium Energy Source
  • Clock Registers are Accessed Identically to the Static RAM. These Registers are Resident in the Eight Top RAM Locations
  • Century Byte Register (Y2K Compliant)
  • Totally Nonvolatile with Over 10 Years of Operation in the Absence of Power
  • BCD-Coded Century, Year, Month, Date, Day, Hours, Minutes, and Seconds with Automatic Leap Year Compensation Valid Up to the Year 2100
  • Battery Voltage-Level Indicator Flag
  • Power-Fail Write Protection Allows for ±10% VCC Power-Supply Tolerance
  • Lithium Energy Source is Electrically Disconnected to Retain Freshness Until Power is Applied for the First Time
  • DIP Module Only:
    • Standard JEDEC Byte-Wide 512k x 8 Static RAM Pinout
  • PowerCap Module Board Only:
    • Surface-Mountable Package for Direct Connection to PowerCap Containing Battery and Crystal
    • Replaceable Battery (PowerCap)
    • Power-On Reset Output
    • Pin-for-Pin Compatible with Other Densities of DS174xP Timekeeping RAM
  • Also Available in Industrial Temperature Range: -40°C to +85°C
DS1747P
Y2K-Compliant, Nonvolatile Timekeeping RAMs
DS1747, DS1747P: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Memory & Data Loggers 1
DS9034PCX PRODUCTION PowerCap with Crystal
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1747P yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed