DS1742

Obsolete

Y2KC Nonvolatile Timekeeping RAM

Viewing:

Overview

  • Integrated NV SRAM, Real-Time Clock, Crystal, Power-Fail Control Circuit and Lithium Energy Source
  • Clock Registers are Accessed Identically to the Static RAM; These Registers are Resident in the Eight Top RAM Locations
  • Century Byte Register
  • Totally Nonvolatile with Over 10 Years of Operation in the Absence of Power
  • BCD Coded Century, Year, Month, Date, Day, Hours, Minutes, and Seconds with Automatic Leap Year Compensation Valid Up to the year 2100
  • Battery Voltage Level Indicator Flag
  • Power-Fail Write Protection Allows for ±10% VCC Power Supply Tolerance
  • Lithium Energy Source is Electrically Disconnected to Retain Freshness until Power is Applied for the First Time
  • Standard JEDEC Bytewide 2k x 8 Static RAM Pinout
  • Quartz Accuracy ±1 Minute a Month at +25°C, Factory Calibrated
DS1742
Y2KC Nonvolatile Timekeeping RAM
DS1742: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Latest Discussions

No discussions on DS1742 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed