DS1689

Obsolete

3 Volt/5 Volt Serialized Real Time Clock with NV RAM Control

Viewing:

Overview

Incorporates industry standard DS1287 PC clock plus enhanced features:
  • +3- or +5V operation
  • 64-bit silicon serial number
  • 64-bit customer specific ROM or additional serial number available
  • Power control circuitry supports system power-on from date/time alarm or key closure
  • Automatic battery backup and write protection to external SRAM
  • Crystal select bit allows RTC to operate with 6pF or 12.5pF crystal
  • 114 bytes user NV RAM
  • Auxiliary battery input
  • RAM clear input
  • Century register
  • 32kHz output for power management
  • 32-bit VCC powered elapsed time counter
  • 32-bit VBAT powered elapsed time counter
  • 16-bit power cycle counter
  • Compatible with existing BIOS for original DS1287 functions
  • Available as IC (DS1689) or standalone module with embedded battery and crystal (DS1693)
  • IC is available in industrial temperature version
  • Timekeeping algorithm includes leap year compensation valid up to 2100
DS1689
3 Volt/5 Volt Serialized Real Time Clock with NV RAM Control
DS1689, DS1693: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS1689 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed