DS1673
PRODUCTIONPortable System Controller
- Part Models
- 7
- 1ku List Price
- Starting From $6.76
Overview
- Provides Real-Time Clock
- Counts Seconds, Minutes, Hours, Date of the
- Month, Month, Day of the Week, and Year
- with Leap Year Compensation Valid Up to 2100
- Power-Control Circuitry Supports System
- Power-On from Day/Time Alarm
- Microprocessor Monitor
- Halts Microprocessor During Power Fail
- Automatically Restarts Microprocessor after
- Power Failure
- Monitors Pushbutton for External Override
- Halts and Resets an Out-of-Control
- Microprocessor
- NV RAM Control
- Automatic Battery Backup and Write Protection
- to External SRAM
- 3-Channel, 8-Bit ADC
- Simple 3-Wire Interface
- +3.0V or +5.0V Operation
The DS1673 portable system controller is a circuit that incorporates many of the functions necessary for low-power portable products integrated into one chip. The device provides a real-time clock (RTC), NV RAM controller, microprocessor monitor, and a 3-channel, 8-bit analog-to-digital converter (ADC). Communication with the DS1673 is established through a simple 3-wire interface.
The RTC provides seconds, minutes, hours, day, date, month, and year information with leap year compensation. The RTC also provides an alarm interrupt. This interrupt works when the DS1673 is powered by the system power supply or when in battery-backup operation, so the alarm can be used to wake up a system that is powered down.
Automatic backup and write protection of an external SRAM is provided through the VCCO, active-low CEOL, and active-low CEOH pins. The backup energy source used to power the RTC is also used to retain RAM data in the absence of VCC through the VCCO pin. The chip-enable outputs to RAM (active-low CEOL and active-low CEOH) are controlled during power transients to prevent data corruption.
Documentation
Data Sheet 1
Design Note 5
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS1673E-3+ | Thin Shrink Small-Outline Package | ||
| DS1673E-3+T&R | Thin Shrink Small-Outline Package | ||
| DS1673E-5+ | Thin Shrink Small-Outline Package | ||
| DS1673E-5+T&R | Thin Shrink Small-Outline Package | ||
| DS1673S-3+ | Small-Outline IC Wide (0.3in) | ||
| DS1673S-5+ | Small-Outline IC Wide (0.3in) | ||
| DS1673S-5+T&R | Small-Outline IC Wide (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| DS1673E-3+ | PRODUCTION | |
| DS1673E-3+T&R | PRODUCTION | |
| DS1673E-5+ | PRODUCTION | |
| DS1673E-5+T&R | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on DS1673 yet. Have something to say?
Start a Discussion on EngineerZone®