DS1647

Nonvolatile Timekeeping RAM

Viewing:

Overview

  • Integrates NV SRAM, Real-Time Clock, Crystal, Power-Fail Control Circuit, and Lithium Energy Source
  • Clock Registers Are Accessed Identically to the Static RAM. These Registers are Resident in the Eight Top RAM Locations.
  • Totally Nonvolatile with Over 10 Years of Operation in the Absence of Power
  • BCD Coded Year, Month, Date, Day, Hours, Minutes, and Seconds with Leap Year Compensation Valid Through 2099
  • Power-Fail Write Protection Allows for ±10% VCC Power-Supply Tolerance
  • DS1647 Only (DIP Module):
    • Standard JEDEC Byte-Wide 128k x 8 RAM Pinout
  • DS1647P Only (PowerCap Module Board):
    • Surface Mountable Package for Direct Connection to PowerCap Containing Battery and Crystal
    • Replaceable Battery (PowerCap)
    • Power-Fail Output
    • Pin-for-Pin Compatible with Other Densities of DS164xP Timekeeping RAM

The DS1647 is a 512k x 8 nonvolatile static RAM with a full-function real-time clock, which are both accessible in a byte-wide format. The nonvolatile timekeeping RAM is functionally equivalent to any JEDEC standard 512k x 8 SRAM. The device can also be easily substituted for ROM, EPROM and EEPROM, providing read/write nonvolatility and the addition of the real-time clock function. The real-time clock information resides in the eight uppermost RAM locations. The RTC registers contain year, month, date, day, hours, minutes, and seconds data in 24-hour BCD format. Corrections for the day of the month and leap year are made automatically. The RTC clock registers are double-buffered to avoid access of incorrect data that can occur during clock update cycles. The double-buffered system also prevents time loss as the timekeeping countdown continues unabated by access to time register data. The DS1647 also contains its own power-fail circuitry, which deselects the device when the VCC supply is in an out-of-tolerance condition. This feature prevents loss of data from unpredictable system operation brought on by low VCC as errant access and update cycles are avoided.

DS1647
Nonvolatile Timekeeping RAM
DS1647, DS1647P: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Memory & Data Loggers 1
DS9034PCX PowerCap with Crystal
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1647 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed