DS1644P

Nonvolatile Timekeeping RAM

Viewing:

Overview

  • Integrated NV SRAM, Real-Time Clock, Crystal, Power-Fail Control Circuit and Lithium Energy Source
  • Clock Registers are Accessed Identically to the Static RAM. These Registers are Resident in the Eight Top RAM Locations.
  • Totally Nonvolatile with Over 10 Years of Operation in the Absence of Power
  • BCD-Coded Year, Month, Date, Day, Hours, Minutes, and Seconds with Leap Year Compensation Valid Up to 2100
  • Power-Fail Write Protection Allows for ±10% VCC Power Supply Tolerance
  • DS1644 Only (DIP Module)
    • Upward Compatible with the DS1643 Timekeeping RAM to Achieve Higher RAM Density
    • Standard JEDEC Bytewide 32k x 8 Static RAM Pinout
  • DS1644P Only (PowerCap Module Board)
    • Surface Mountable Package for Direct Connection to PowerCap Containing Battery and crystal
    • Replaceable Battery (PowerCap)
    • Power-Fail Output
    • Pin-for-Pin Compatible with Other Densities of DS164XP Timekeeping RAM
DS1644P
Nonvolatile Timekeeping RAM
DS1644, DS1644P: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Memory & Data Loggers 1
DS9034PCX PRODUCTION PowerCap with Crystal
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1644P yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed