DS1556P

1M, Nonvolatile, Y2K-Compliant Timekeeping RAM

Viewing:

Overview

  • Integrated NV SRAM, Real-Time Clock (RTC), Crystal, Power-Fail Control Circuit, and Lithium Energy Source
  • Clock Registers are Accessed Identically to the Static RAM; These Registers Reside in the 16 Top RAM Locations
  • Century Byte Register (i.e., Y2K Compliant)
  • Totally Nonvolatile with Over 10 Years of Operation in the Absence of Power
  • Precision Power-On Reset
  • Programmable Watchdog Timer and RTC Alarm
  • BCD-Coded Year, Month, Date, Day, Hours, Minutes, and seconds with Automatic Leap-Year Compensation Valid Up to the Year 2100
  • Battery Voltage-Level Indicator Flag
  • Power-Fail Write Protection Allows for ±10% VCC Power-Supply Tolerance
  • Lithium Energy Source is Electrically Disconnected to Retain Freshness Until Power is Applied for the First Time
  • Also Available in Industrial Temperature Range: -40°C to +85°C

The DS1556 is a full-function, year-2000-compliant (Y2KC), real-time clock/calendar (RTC) with an RTC alarm, watchdog timer, power-on reset, battery monitor, and 128k x 8 nonvolatile static RAM. User access to all registers within the DS1556 is accomplished with a byte-wide interface as shown in Figure 1. The RTC registers contain century, year, month, date, day, hours, minutes, and seconds data in 24-hour BCD format. Corrections for day of month and leap year are made automatically.

The RTC registers are double-buffered into an internal and external set. The user has direct access to the external set. Clock/calendar updates to the external set of registers can be disabled and enabled to allow the user to access static data. Assuming the internal oscillator is turned on, the internal set of registers is continuously updated, which occurs regardless of external registers settings to guarantee that accurate RTC information is always maintained.

The DS1556 has interrupt (active-low IRQ/FT) and reset (active-low RST) outputs which can be used to control CPU activity. The active-low IRQ/FT interrupt output can be used to generate an external interrupt when the RTC register values match user programmed alarm values. The interrupt is always available while the device is powered from the system supply and can be programmed to occur when in the battery-backed state to serve as a system wake-up. Either the active-low IRQ/FT or active-low RST outputs can also be used as a CPU watchdog timer, CPU activity is monitored and an interrupt or reset output will be activated if the correct activity is not detected within programmed limits. The DS1556 power-on reset can be used to detect a system power down or failure and hold the CPU in a safe reset state until normal power returns and stabilizes; the active-low RST output is used for this function.

The DS1556 also contains its own power-fail circuitry, which automatically deselects the device when the VCC supply enters an out of tolerance condition. This feature provides a high degree of data security during unpredictable system operation brought on by low VCC levels.

DS1556P
1M, Nonvolatile, Y2K-Compliant Timekeeping RAM
DS1556, DS1556P: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Memory & Data Loggers 1
DS9034PCX PRODUCTION PowerCap with Crystal
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1556P yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed