DS1553P

64kB, Nonvolatile, Year-2000-Compliant Timekeeping RAM

Viewing:

Overview

  • Integrated NV SRAM, RTC, Crystal, Power-Fail Control Circuit, and Lithium Energy Source
  • Clock Registers are Accessed Identically to the Static RAM; These Registers are Resident in the 16 Top RAM Locations
  • Totally Nonvolatile with Over 10 Years of Operation in the Absence of Power
  • Precision Power-On Reset
  • Programmable Watchdog Timer and RTC Alarm
  • BCD-Coded Year, Month, Date, Day, Hours, Minutes, and Seconds with Automatic Leap Year Compensation Valid Up to the Year 2100
  • Battery Voltage Level Indicator Flag
  • Power-Fail Write Protection Allows for ±10% VCC Power-Supply Tolerance
  • Lithium Energy Source is Electrically Disconnected to Retain Freshness Until Power is Applied for the First Time

The DS1553 is a full-function, year-2000-compliant (Y2KC) real-time clock/calendar (RTC) with an RTC alarm, watchdog timer, power-on reset, battery monitor, and "8k x 8 nonvolatile static RAM (NV SRAM)." User access to all registers within the DS1553 is accomplished with a bytewide interface as shown in Figure 1. The RTC registers contain century, year, month, date, day, hours, minutes, and seconds data in 24-hour BCD format. Corrections for day of month and leap year are made automatically.

DS1553P
64kB, Nonvolatile, Year-2000-Compliant Timekeeping RAM
DS1553, DS1553P: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Memory & Data Loggers 1
DS9034PCX PRODUCTION PowerCap with Crystal
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1553P yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed