DS1500

Obsolete

Y2K-Compliant Watchdog RTC with NV Control

Viewing:

Overview

  • BCD-Coded Century, Year, Month, Date, Day, Hours, Minutes, and Seconds with Automatic Leap-Year Compensation Valid Up to the Year 2100
  • Programmable Watchdog Timer and RTC Alarm
  • Century Register; Y2K-Compliant RTC
  • Automatic Battery Backup and Write Protection to External SRAM
  • +5V or +3.3V Operation
  • Precision Power-On Reset
  • Power-Control Circuitry Supports System Power-On from Date/Day/Time Alarm or Key Closure
  • 256 Bytes User NV RAM
  • Auxiliary Battery Input
  • Accuracy Better than ±1 Minute/Month at +25°C
  • Day-of-Week/Date Alarm Register
  • Battery Voltage-Level Indicator Flags
  • Optional Industrial Temperature Range: -40°C to +85°C
DS1500
Y2K-Compliant Watchdog RTC with NV Control
DS1500: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS1500 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed