DS1401-4

Front Panel iButton Holder

Viewing:

Overview

  • A convenient interface for iButtons
  • Can be used with any DS9097-series COM port adapter
  • Provides four iButton ports (1 port used for Button Cable connection)
  • iButtons can be inserted in any combination
  • >10000 insertion/withdrawal cycles with no performance degradation
  • Fastens to any convenient location
  • Comes with double-sided adhesive tape for mounting

iButtons® can be conveniently accessed using the DS1401 Front Panel iButton Holder and DS1402 MicroLAN cables.

The DS1401 is connected to the computer using a DS1402BR8 MicroLAN Cable and a Dallas COM Port Adapter. It mounts to any surface (top of tower computer, CRT, keyboard).

The DS1401 supports Dallas' MicroLAN architecture, allowing iButtons to be inserted into Button ports in any combination. Each device's unique 64-bit ID makes location detection automatic.

The DS1401 uses DS9100A and DS9100B Touch-and-Hold Probe Stampings for ground and data contact, respectively. These stampings are designed for F5 MicroCans® and dwelled contact.

DS1401-4
Front Panel iButton Holder
DS1401: Front Panel iButton Holder
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1401-4 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed