DS1345AB

Obsolete

1024k Nonvolatile SRAM with Battery Monitor

Viewing:

Overview

  • 10 years minimum data retention in the absence of external power
  • Data is automatically protected during power loss
  • Power supply monitor resets processor when VCC power loss occurs and holds processor in reset during VCC ramp-up
  • Battery monitor checks remaining capacity daily
  • Read and write access times of 100ns
  • Unlimited write cycle endurance
  • Typical standby current 50µA
  • Upgrade for 128k x 8 SRAM, EEPROM or Flash
  • Lithium battery is electrically disconnected to retain freshness until power is applied for the first time
  • Full ±10% VCC operating range (DS1345Y) or optional ±5% VCC operating range (DS1345AB)
  • Optional industrial temperature range of -40°C to +85°C, designated IND
  • PowerCap Module (PCM) package
    • Directly surface-mountable module
    • Replaceable snap-on PowerCap provides lithium backup battery
    • Standardized pinout for all NV SRAM products
    • Detachment feature on PowerCap allows easy removal using a regular screwdriver
DS1345AB
1024k Nonvolatile SRAM with Battery Monitor
DS1345AB, DS1345Y: Pin Assignment
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1345AB yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed