DS1330AB
LAST TIME BUY256k Nonvolatile SRAM with Battery Monitor
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
- 10 years minimum data retention in the absence of external power
- Data is automatically protected during power loss
- Power supply monitor resets processor when VCC power loss occurs and holds processor in reset during VCC ramp-up
- Battery monitor checks remaining capacity daily
- Read and write access times of 100ns
- Unlimited write cycle endurance
- Typical standby current 50µA
- Upgrade for 32k x 8 SRAM, EEPROM or Flash
- Lithium battery is electrically disconnected to retain freshness until power is applied for the first time
- Full ±10% VCC operating range (DS1330Y) or optional ±5% VCC operating range (DS1330AB)
- Optional industrial temperature range of -40°C to +85°C, designated IND
- PowerCap Module (PCM) package
- Directly surface-mountable module
- Replaceable snap-on PowerCap provides lithium backup battery
- Standardized pinout for all NV SRAM
- Detachment feature on PowerCap allows easy removal using a regular screwdriver
The DS1330 256k Nonvolatile (NV) SRAMs are 262,144-bit, fully static, NV SRAMs organized as 32,768 words by 8 bits. Each NV SRAM has a self-contained lithium energy source and control circuitry which constantly monitors VCC for an out-of-tolerance condition. When such a condition occurs, the lithium energy source is automatically switched on and write protection is unconditionally enabled to prevent data corruption. Additionally, the DS1330 devices have dedicated circuitry for monitoring the status of VCC and the status of the internal lithium battery. DS1330 devices in the PowerCap module package are directly surface mountable and are normally paired with a DS9034PC PowerCap to form a complete NV SRAM module. The devices can be used in place of 32k x 8 SRAM, EEPROM, or Flash components.
Documentation
Data Sheet 1
Design Note 3
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DS1330ABP-70+ | N/A |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on DS1330AB yet. Have something to say?
Start a Discussion on EngineerZone®