DS1318
PRODUCTIONParallel-Interface Elapsed Time Counter
Subsecond Elapsed-Time Counter Offers 244µs Resolution
- Part Models
- 3
- 1ku List Price
- Starting From $3.45
Overview
- Byte-Wide Parallel Interface
- 44-Bit Binary Counter Provides Timer with 244µs Resolution
- Automatic Power-Fail Detect and Switch Circuitry Selects Power Source from the Primary Power and the Battery, and Write Protects the Internal Registers
- Internal Power-Fail Circuit Allows Timer to Provide Primary or Battery Operation Times
- Timer can Alternately Provide an Event Timer of Either an Active-High or Active-Low Pulse
- Interrupt Output Generated Periodically or When the Upper 32 Bits of the Counter Match an Alarm Register
- Square-Wave Output with 16 Selectable Frequencies from 32.768kHz to 0.5Hz
- +3.3V Operation
- Industrial Temperature Range: -40°C to +85°C
The DS1318 parallel-interface elapsed time counter (ETC) is a 44-bit counter that maintains the amount of time that the device operates from main and/or backup power or during an external event. The internal frequency of the counter clock is 4.096kHz, which provides a 244µs resolution and a maximum count of over 136 years. A built-in power-sense circuit detects power failures, automatically switches to the backup supply, and controls the timer. If an external event timer is desired, the control input EXT can control the counter operation. An open-drain output provides an interrupt, and a square-wave output provides a programmable square wave. The DS1318 is accessed through a byte-wide parallel interface, and operates over the industrial temperature range.
Applications
- Industrial Controls
- Power Metering
- Servers
Documentation
Data Sheet 1
Design Note 5
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS1318E+ | Thin Shrink Small-Outline Package | ||
| DS1318E+T&R | Thin Shrink Small-Outline Package | ||
| DS1318E/GG8 | Thin Shrink Small-Outline Package |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on DS1318 yet. Have something to say?
Start a Discussion on EngineerZone®