DS1315
PRODUCTIONPhantom Time Chip
- Part Models
- 14
- 1ku List Price
- Starting From $14.73
Overview
- Real-Time Clock Keeps Track of Hundredths of Seconds, Seconds, Minutes, Hours, Days, Date of the Month, Months, and Years
- Automatic Leap Year Correction Valid Up to 2100
- No Address Space Required to Communicate with RTC
- Provides Nonvolatile Controller Functions for Battery Backup of SRAM
- Supports Redundant Battery Attachment for High-Reliability Applications
- Full ±10% VCC Operating Range
- +3.3V or +5V Operation
- Industrial (–40°C to +85°C) Operating Temperature Ranges Available
The DS1315 Phantom Time Chip is a combination of a CMOS timekeeper and a nonvolatile memory controller. In the absence of power, an external battery maintains the timekeeping operation and provides power for a CMOS static RAM. The watch keeps track of hundredths of seconds, seconds, minutes, hours, day, date, month, and year information. The last day of the month is automatically adjusted for months with less than 31 days, including leap year correction. The watch operates in one of two formats: a 12-hour mode with an AM/PM indicator or a 24-hour mode. The nonvolatile controller supplies all the necessary support circuitry to convert a CMOS RAM to a nonvolatile memory. The DS1315 can be interfaced with either RAM or ROM without leaving gaps in memory.
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
Design Note 6
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS1315-33+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| DS1315-5+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| DS1315E-33+ | Thin Shrink Small-Outline Package | ||
| DS1315E-5+ | Thin Shrink Small-Outline Package | ||
| DS1315EN-33+ | Thin Shrink Small-Outline Package | ||
| DS1315EN-33+T&R | Thin Shrink Small-Outline Package | ||
| DS1315N-5+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| DS1315S-33+ | Small-Outline IC, Wide (0.3in) | ||
| DS1315S-33+T&R | Small-Outline IC, Wide (0.3in) | ||
| DS1315S-5+ | Small-Outline IC, Wide (0.3in) | ||
| DS1315S-5+T&R | Small-Outline IC, Wide (0.3in) | ||
| DS1315SN-33+ | Small-Outline IC, Wide (0.3in) | ||
| DS1315SN-33+T&R | Small-Outline IC, Wide (0.3in) | ||
| DS1315SN-5+ | Small-Outline IC, Wide (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| DS1315E-33+ | PRODUCTION | |
|
Dec 8, 2016 - 1613_ERRATA ASSEMBLY |
||
| DS1315EN-33+ | PRODUCTION | |
| DS1315EN-33+T&R | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on DS1315 yet. Have something to say?
Start a Discussion on EngineerZone®