DS1258AB

Obsolete

128k x 16 Nonvolatile SRAM

Viewing:

Overview

  • 10-Year Minimum Data Retention in the Absence of External Power
  • Data is Automatically Protected During a Power Loss
  • Separate Upper Byte and Lower Byte Chip-Select Inputs
  • Unlimited Write Cycles
  • Low-Power CMOS
  • Read and Write Access Times as Fast as 70ns
  • Lithium Energy Source is Electrically Disconnected to Retain Freshness Until Power is Applied for the First Time
  • Full ±10% Operating Range (DS1258Y)
  • Optional ±5% Operating Range (DS1258AB)
  • Optional Industrial Temperature Range of -40°C to +85°C, Designated IND

The DS1258 128k x 16 nonvolatile (NV) SRAMs are 2,097,152-bit fully static, NV SRAMs, organized as 131,072 words by 16 bits. Each NV SRAM has a self-contained lithium energy source and control circuitry that constantly monitors VCC for an out-of-tolerance condition. When such a condition occurs the lithium energy source is automatically switched on and write protection is unconditionally enabled to prevent data corruption. DIP-package DS1258 devices can be used in place of solutions that build NV 128k x 16 memory by utilizing a variety of discrete components. There is no limit on the number of write cycles that can be executed and no additional support circuitry is required for microprocessor interfacing.

DS1258AB
128k x 16 Nonvolatile SRAM
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1258AB yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed