DS1251P

4096K NV SRAM with Phantom Clock

Viewing:

Overview

  • Real-Time Clock Keeps Track of Hundredths Of Seconds, Minutes, Hours, Days, Date of the Month, Months, and Years
  • 512k x 8 NV SRAM Directly Replaces Volatile Static RAM or EEPROM
  • Embedded Lithium Energy Cell Maintains Calendar Operation and Retains RAM data
  • Watch function is Transparent to RAM Operation
  • Automatic Leap Year Compensation Valid Up to 2100
  • Over 10 Years of Data Retention in the Absence of Power
  • Full 10% Operating Range
  • Lithium Energy Source is Electrically Disconnected to Retain Freshness until Power is Applied for the First Time
  • DIP Module Only
    • Standard 32-Pin JEDEC Pinout
    • Upward Compatible with the DS1248
  • PowerCap Module Board Only
    • Surface Mountable Package for Direct Connection to PowerCap Containing Battery and Crystal
    • Replaceable Battery (PowerCap)
    • Pin-for-Pin Compatible with Other Densities of DS124xP Phantom Clocks

The DS1251 4096K NV SRAM with Phantom Clock is a fully static nonvolatile RAM (organized as 512K words by 8 bits) with a built-in real-time clock. The DS1251Y has a self-contained lithium energy source and control circuitry which constantly monitors VCC for an out-of-tolerance condition. When such a condition occurs, the lithium energy source is automatically switched on and write protection is unconditionally enabled to prevent garbled data in both the memory and real-time clock.

The Phantom Clock provides timekeeping information including hundredths of seconds, seconds, minutes, hours, day, date, month, and year information. The date at the end of the month is automatically adjusted for months with less than 31 days, including correction for leap years. The Phantom Clock operates in either 24-hour or 12-hour format with an AM/PM indicator.

DS1251P
4096K NV SRAM with Phantom Clock
DS1251, DS1251P: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Memory & Data Loggers 1
DS9034PCX PRODUCTION PowerCap with Crystal
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1251P yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed