DS1250AB

PRODUCTION

4096k Nonvolatile SRAM

Viewing:

Overview

  • 10 years minimum data retention in the absence of external power
  • Data is automatically protected during power loss
  • Replaces 512k x 8 volatile static RAM, EEPROM or Flash memory
  • Unlimited write cycles
  • Low-power CMOS
  • Read and write access times of 70ns
  • Lithium energy source is electrically disconnected to retain freshness until power is applied for the first time
  • Full ±10% VCC operating range (DS1250Y)
  • Optional ±5% VCC operating range (DS1250AB)
  • Optional industrial temperature range of -40°C to +85°C, designated IND
  • JEDEC standard 32-pin DIP package
  • PowerCap Module (PCM) package
    • Directly surface-mountable module
    • Replaceable snap-on PowerCap provides lithium backup battery
    • Standardized pinout for all nonvolatile SRAM products
    • Detachment feature on PCM allows easy removal using a regular screwdriver
DS1250AB
4096k Nonvolatile SRAM
DS1250AB, DS1250Y: Pin Assignment
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1250AB yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed