DS1249AB

RECOMMENDED FOR NEW DESIGNS

2048k Nonvolatile SRAM

Viewing:

Overview

  • 10 years minimum data retention in the absence of external power
  • Data is automatically protected during power loss
  • Unlimited write cycles
  • Low-power CMOS operation
  • Read and write access times of 70ns
  • Lithium energy source is electrically disconnected to retain freshness until power is applied for the first time
  • Full ±10% VCC operating range (DS1249Y)
  • Optional ±5% VCC operating range (DS1249AB)
  • Optional industrial temperature range of -40°C to +85°C; designated IND
  • JEDEC standard 32-pin DIP package
DS1249AB
2048k Nonvolatile SRAM
DS1249AB, DS1249Y: Pin Assignment
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1249AB yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed