DS1248
PRODUCTION1024K NV SRAM with Phantom Clock
- Part Models
- 4
- 1ku List Price
- Starting From $34.66
Overview
- Real-Time Clock (RTC) Keeps Track of Hundredths of Seconds, Minutes, Hours, Days, Date of the Month, Months, and Years
- 128k x 8 NV SRAM Directly Replaces Volatile Static RAM or EEPROM
- Embedded Lithium Energy Cell Maintains Calendar Operation and Retains RAM Data
- Watch Function is Transparent to RAM Operation
- Automatic Leap Year Compensation Valid Up to 2100
- Full 10% Operating Range
- Over 10 Years of Data Retention in the Absence of Power
- Lithium Energy Source is Electrically Disconnected to Retain Freshness Until Power is Applied for the First Time
- DIP Module Only
- Standard 32-Pin JEDEC Pinout
- PowerCap Module Board Only
- Surface Mountable Package for Direct Connection to PowerCap Containing Battery and Crystal
- Replaceable Battery (PowerCap)
- Pin-for-Pin Compatible with DS1244P and DS1251P
The DS1248 1024K NV SRAM with Phantom Clock is a fully static nonvolatile RAM (organized as 128K words by 8 bits) with a built-in real-time clock. The DS1248 has a self-contained lithium energy source and control circuitry, which constantly monitors VCC for an out-of-tolerance condition. When such a condition occurs, the lithium energy source is automatically switched on and writes protection is unconditionally enabled to prevent garbled data in both the memory and real-time clock.
Documentation
Data Sheet 1
User Guide 1
Design Note 4
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS1248WP-120+ | PowerCap Module | ||
| DS1248Y-70+ | Encapsulated Dual-In-Line Module | ||
| DS1248Y-70IND+ | Encapsulated Dual-In-Line Module | ||
| DS1248YP-70+ | PowerCap Module |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 2, 2015 - 1479L ASSEMBLY |
||
| DS1248Y-70+ | PRODUCTION | |
| DS1248Y-70IND+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Memory & Data Loggers 1 | ||
| DS9034PCX | PRODUCTION | PowerCap with Crystal |
Latest Discussions
No discussions on DS1248 yet. Have something to say?
Start a Discussion on EngineerZone®