DS1217M

Obsolete

Nonvolatile Read/Write Cartridge

Viewing:

Overview

  • User-insertable
  • Data retention greater than 5 years
  • Capacity up to 512k x 8
  • Standard bytewide pinout facilitates connection to JEDEC 28-pin DIP via ribbon cable
  • Software-controlled banks maintain 32 x 8 JEDEC 28-pin compatibility
  • Multiple cartridges can reside on a common bus
  • Automatic write protection circuitry safeguards against data loss
  • Manual switch unconditionally protects data
  • Compact size and shape
  • Rugged and durable
  • Wide operating temperature range of 0°C to 70°C
DS1217M
Nonvolatile Read/Write Cartridge
DS1217M: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1217M yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed