DS1216D

SmartWatch RAM DS1216B/C/D/H
SmartWatch ROM DS1216E/F

Viewing:

Overview

  • Keeps Track of Hundredths of Seconds, Seconds, Minutes, Hours, Days, Date of the Month, Months, and Years
  • Converts Standard 2k x 8 Up to 512k x 8 CMOS Static RAMs into Nonvolatile Memory
  • Embedded Lithium Energy Cell Maintains Watch Information and Retains RAM Data
  • Watch Function is Transparent to RAM Operation
  • Automatic Leap Year Compensation Valid Up to 2100
  • Lithium Energy Source is Electrically Disconnected to Retain Freshness Until Power is Applied for the First Time
  • Proven Gas-Tight Socket Contacts
  • Full ±10% Operating Range
  • Accuracy Better Than ±1 Minute/Month at +25°C

The DS1216 SmartWatch RAM and SmartWatch ROM sockets are 600-mil-wide DIP sockets with a built-in CMOS watch function, an NV RAM controller circuit, and an embedded lithium energy source. The sockets provide an NV RAM solution for memory sized from 2k x 8 to 512k x 8 with package sizes from 26 pins to 32 pins. When a socket is mated with a CMOS SRAM, it provides a complete solution to problems associated with memory volatility and uses a common energy source to maintain time and date. The SmartWatch ROM sockets use the embedded lithium source to maintain the time and date only. A key feature of the SmartWatch is that the watch function remains transparent to the RAM. The SmartWatch monitors VCC for an out-of-tolerance condition. When such a condition occurs, an internal lithium energy source is automatically switched on and write protection is unconditionally enabled to prevent loss of watch and RAM data.

DS1216D
SmartWatch RAM DS1216B/C/D/H
SmartWatch ROM DS1216E/F
DS1216, DS1216B, DS1216C, DS1216D, DS1216E, DS1216F, DS1216H: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS1216D yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed