DS1135
PRODUCTION3-in-1 High-Speed Silicon Delay Line
- Part Models
- 13
- 1ku List Price
- Starting From $5.66
Overview
- All-Silicon Timing Circuit
- Three Independent Buffered Delays
- Stable and Precise Over Temperature and Voltage
- Leading and Trailing Edge Precision Preserves the Input Symmetry
- Vapor Phasing, IR, and Wave Solderable
- Available in Tape and Reel
- Commercial and Industrial Temperature Ranges Available
- 5V Operation (Refer to DS1135L for 3V Operation)
- Recommended Replacement for DS1013 and DS1035
Documentation
Data Sheet 1
Reliability Data 1
Design Note 2
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS1135Z-10+ | Small-Outline IC, Narrow (0.15in) | ||
| DS1135Z-10+T&R | Small-Outline IC, Narrow (0.15in) | ||
| DS1135Z-15+ | Small-Outline IC, Narrow (0.15in) | ||
| DS1135Z-15+T&R | Small-Outline IC, Narrow (0.15in) | ||
| DS1135Z-20+ | Small-Outline IC, Narrow (0.15in) | ||
| DS1135Z-20+T&R | Small-Outline IC, Narrow (0.15in) | ||
| DS1135Z-25+ | Small-Outline IC, Narrow (0.15in) | ||
| DS1135Z-25+T&R | Small-Outline IC, Narrow (0.15in) | ||
| DS1135Z-30+ | Small-Outline IC, Narrow (0.15in) | ||
| DS1135Z-6+ | Small-Outline IC, Narrow (0.15in) | ||
| DS1135Z-6+T&R | Small-Outline IC, Narrow (0.15in) | ||
| DS1135Z-8+ | Small-Outline IC, Narrow (0.15in) | ||
| DS1135Z-8+T&R | Small-Outline IC, Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 22, 2018 - 1702N ASSEMBLY |
||
| DS1135Z-10+ | PRODUCTION | |
| DS1135Z-10+T&R | PRODUCTION | |
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| DS1135Z-15+ | ||
| DS1135Z-15+T&R | ||
| DS1135Z-20+ | PRODUCTION | |
| DS1135Z-20+T&R | PRODUCTION | |
| DS1135Z-30+ | PRODUCTION | |
| DS1135Z-6+ | PRODUCTION | |
| DS1135Z-6+T&R | PRODUCTION | |
| DS1135Z-8+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on DS1135 yet. Have something to say?
Start a Discussion on EngineerZone®