DS1110LE-250

3V 10-Tap Silicon Delay Line

Viewing:

Overview

  • All-Silicon, 3V, 10-Tap Delay Line
  • Improved, Drop-In Replacement for the DS1110
  • 10 Taps Equally Spaced
  • Delays are Stable and Precise
  • Leading- and Trailing-Edge Accuracy
  • Delay Tolerance ±5% or ±2ns, whichever is Greater, at 3.3V and +25°C
  • Economical
  • Low-Profile 14-Pin TSSOP
  • Low-Power CMOS
  • TTL/CMOS Compatible
  • Vapor Phase and IR Solderable
  • Fast-Turn Prototypes
  • Delays Specified Over Commercial and Industrial Temperature Ranges
  • Custom Delays Available
  • The DS1110L 10-tap delay line is a 3V version of the DS1110. It has 10 equally spaced taps providing delays from 10ns to 500ns. The DS1110L series delay lines provide a nominal accuracy of ±5% or ±2ns, whichever is greater, at 3.3V and +25°C. The DS1110L is characterized to operate from 2.7V to 3.6V. The DS1110L produces both leading- and trailing-edge delays with equal precision. The device is offered in a standard 14-pin TSSOP.

    Applications

    • Automated Test Equipment (ATE)
    • Communication Systems
    • Medical Devices
    • PC Peripheral Devices

    DS1110LE-250
    3V 10-Tap Silicon Delay Line
    DS1110L, DS1110LE-100, DS1110LE-125, DS1110LE-150, DS1110LE-175, DS1110LE-200, DS1110LE-250, DS1110LE-300, DS1110LE-350, DS1110LE-400, DS1110LE-450, DS1110LE-500: Pin Configuration
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Real-Time Clocks (RTCs) & Timers 1
    DS1110 PRODUCTION 10-Tap Silicon Delay Line
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on DS1110LE-250 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed